{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "1-conductor male connector; CAGE CLAMP®; 4 mm²; Pin spacing 5 mm; 6-pole; DIN-35 rail/panel mounting; Snap-in mounting feet; 4,00 mm²; gray", "description" : "<h2>Male connector, 769 Series, gray</h2><br/><br/>Our male connector (item number 769-606/001-000) ensures effortless electrical installations. Pluggable rail-mount terminal blocks are hugely popular in switchgear and control systems, for example, in railroad technology. They combine the best of rail-mount terminal blocks and connectors for the perfect solution. Variable wiring systems make pre-assembly easy, which saves both time and money in production, installation, operation, and maintenance. This pluggable rail-mount terminal block has a rated voltage of 500 V and can handle currents up to 32 A. Ensure that the strip lengths are between 8 mm and 9 mm when connecting conductors to this male connector. This product features conductor terminals and utilizes CAGE CLAMP®. Our trusted universal connection known as CAGE CLAMP® is industry-leading when it comes to connection technology and electrical interconnections. This male connector is suitable for conductor cross sections ranging from 0.08 mm² to 4 mm². You can connect six potentials / six poles using the six clamping points. The gray housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this male connector/plug. The front-entry wiring allows you to connect copper conductors.<br/>", "mpn" : "769-606/001-000", "sku" : "769-606/001-000", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-020000070003b985000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTU2fGltYWdlL2pwZWd8YURkakwyaGhOUzh4TkRZNE1UY3pNVFl5T1RBNE5pOHlNREJmTURJd01EQXdNRGN3TURBellqazROVEF3TURFd01HSTJYMFJGTG1wd1p3fGVhMzFhMzRiN2U1YmMwYjcwMTE0M2QzMzM5NjU3MTNjYjRhODhlODdlNTBjOGFlMDU5OWNjNmIwODhmNTNkYTQ", "gtin13" : "4044918522045", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/1-conductor-male-connector/p/769-606_001-000" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]