{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "1-conductor male connector; CAGE CLAMP®; 4 mm²; Pin spacing 5 mm; 6-pole; Snap-in flange; 4,00 mm²; gray", "description" : "<h2>Male connector, 769 Series, operating tool</h2><br/><br/>Seamless electrical installations are guaranteed with this male connector (item number 769-606/006-000). Pluggable rail-mount terminal blocks are primarily found in switchgear units and control systems, most notably in railroad technology. These innovative systems combine the properties of rail-mount terminal blocks and connectors for a flexible and reliable wiring system. You also have the option of pre-assembling installations, which not only makes production but also installation, operation, and maintenance more efficient and cost-effective. This pluggable rail-mount terminal block has a rated voltage of 500 V and can handle currents up to 32 A. Conductors should only be connected to this male connector if their strip length is between 8 mm and 9 mm. This product features conductor terminals and utilizes CAGE CLAMP®. Our reliable and maintenance-free CAGE CLAMP® connection makes it easy to connect all types of conductors without having to prepare the conductor. For example, you don't need to crimp ferrules. The item's dimensions are 44.3 x 30 x 41.7 mm (width x height x depth). This male connector is suitable for conductor cross sections ranging from 0.08 mm² to 4 mm². There are six clamping points available for connecting six different potentials / six poles. The gray housing is made of polyamide (PA66) for insulation. This male connector/plug is operated with an operating tool. You can connect copper conductors via side-entry wiring.<br/>", "mpn" : "769-606/006-000", "sku" : "769-606/006-000", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000b0003502e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDEwfGltYWdlL2pwZWd8YUdOakwyaGtaUzh4TkRZNE1qQTJORGszTnprMU1DOHlNREJmTURJd01EQXdNR0l3TURBek5UQXlaVEF3TURFd01HSTJYMFJGTG1wd1p3fGJkZTg4MWFiMTc2YTg1NWEyMDBmNjU4MmU3YjIxMjYzZTM2YjIzZjhiODg4ZGQwZGJlNWU4YjEyODQ5OWI0ZDE", "gtin13" : "4045454917036", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/1-conductor-male-connector/p/769-606_006-000" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]