{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "1-conductor male connector; CAGE CLAMP®; 4 mm²; Pin spacing 5 mm; 10-pole; DIN-35 rail/panel mounting; Snap-in mounting feet; 4,00 mm²; gray", "description" : "<h2>Male connector, 769 Series, operating tool</h2><br/><br/>This male connector (item number 769-610/001-000) provides fault-free electrical installations. Pluggable rail-mount terminal blocks are primarily found in switchgear units and control systems, most notably in railroad technology. These innovative systems combine the benefits of rail-mount terminal blocks and connectors for a flexible and reliable wiring system. You also have the option of pre-assembling installations, which not only makes production but also installation, operation, and maintenance more efficient and cost-effective. Our pluggable rail-mount terminal block is rated for 500 V and is designed for use with a rated current of up to 32 A. Ensure that the strip lengths are between 8 mm and 9 mm when connecting conductors to this male connector. This product incorporates conductor terminals and utilizes CAGE CLAMP®. Our proven universal connection known as CAGE CLAMP® is the industry standard when it comes to connection technology and electrical interconnections. Depending on the type of conductor, this male connector is ideal for conductor cross sections ranging from 0.08 mm² to 4 mm². Ten potentials can connect ten poles using the ten clamping points The gray housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this male connector/plug. The front-entry wiring allows you to connect copper conductors.<br/>", "mpn" : "769-610/001-000", "sku" : "769-610/001-000", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-11470584-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODAyM3xpbWFnZS9qcGVnfGFEZGpMMmd6TUM4eE16azBPRE14TmpZNE1ESXlNaTh5TURCZk1URTBOekExT0RSZlJFVXVhbkJufGNmZTY5YjJlMWYzODYzODcwMzBmNzQ2MWY1MDc2NDI5ZWRlMDY0MDIxMjA5OWM4ZjRjMjc3ZTMyMzYzZjBiNTM", "gtin13" : "4044918522120", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/1-conductor-male-connector/p/769-610_001-000" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]