{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "1-conductor male connector; CAGE CLAMP®; 4 mm²; Pin spacing 5 mm; 10-pole; Snap-in flange; 4,00 mm²; gray", "description" : "<h2>Male connector, 769 Series, with 5 mm pin spacing</h2><br/><br/>Our male connector (item number 769-610/006-000) simplifies electrical installations. Pluggable rail-mount terminal blocks are mainly used in switchgear units and control systems (e.g., in railroad technology). They are essentially a combination of rail-mount terminal blocks and pluggable connectors. You can also pre-assemble installations thanks to the variable wiring system. This saves both time and money during manufacture, installation, operation, and maintenance. Our pluggable rail-mount terminal block is rated for 500 V and is designed for use with a rated current of up to 32 A. Ensure that the strip lengths are between 8 mm and 9 mm when connecting conductors to this male connector. Featuring conductor terminals along with CAGE CLAMP®, this connector delivers reliable performance. Our CAGE CLAMP® connection offers a convenient and maintenance-free way to connect all types of conductors. You do not need to prepare the conductor in any way, such as crimping ferrules. The item's dimensions are 64.3 x 30 x 41.7 mm (width x height x depth). This male connector is suitable for conductor cross sections ranging from 0.08 mm² to 4 mm². Ten potentials can connect ten poles using the ten clamping points The gray housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this male connector/plug. Conductors made of copper can be connected via side-entry wiring.<br/>", "mpn" : "769-610/006-000", "sku" : "769-610/006-000", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000b0003502e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDEwfGltYWdlL2pwZWd8YUdOakwyaGtaUzh4TkRZNE1qQTJORGszTnprMU1DOHlNREJmTURJd01EQXdNR0l3TURBek5UQXlaVEF3TURFd01HSTJYMFJGTG1wd1p3fGJkZTg4MWFiMTc2YTg1NWEyMDBmNjU4MmU3YjIxMjYzZTM2YjIzZjhiODg4ZGQwZGJlNWU4YjEyODQ5OWI0ZDE", "gtin13" : "4045454917074", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/1-conductor-male-connector/p/769-610_006-000" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]