{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "1-conductor male connector; CAGE CLAMP®; 4 mm²; Pin spacing 5 mm; 11-pole; 4,00 mm²; gray", "description" : "<h2>Male connector, 769 Series, CAGE CLAMP®</h2><br/><br/>Our male connector (item number 769-611) simplifies electrical installations. Pluggable rail-mount terminal blocks are hugely popular in switchgear and control systems, for example, in railroad technology. They combine the best of rail-mount terminal blocks and connectors for the perfect solution. Variable wiring systems make pre-assembly easy, which saves both time and money in production, installation, operation, and maintenance. This pluggable rail-mount terminal block has a rated voltage of 500 V and can handle currents up to 32 A. Conductors can only be connected to this male connector if their strip length is between 8 mm and 9 mm. This product features conductor terminals and utilizes CAGE CLAMP®. Our highly-rated and maintenance-free CAGE CLAMP® connection makes it easy to connect all types of conductors without having to prepare the conductor. For example, you don't need to crimp ferrules. The dimensions are 58.6 x 18.3 x 40.2 mm (width x height x depth). This male connector is suitable for conductor cross sections ranging from 0.08 mm² to 4 mm². Up to eleven potentials / eleven poles can be connected to this terminal strip using eleven clamping points. The gray housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this male connector/plug. The front-entry wiring allows you to connect copper conductors.<br/>", "mpn" : "769-611", "sku" : "769-611", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-11470605-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODE3OHxpbWFnZS9qcGVnfGFEQm1MMmc1TUM4eE16azBPREl3TnpFd05EQXpNQzh5TURCZk1URTBOekEyTURWZlJFVXVhbkJufDNlMjA4YjhjZjE1MGE1MzJjZjRiZjZhZjk3M2Q4YWY0OTY4ZGJlZTRmMjU3NjlkZDVjZTU2ZGU5ZWYyMzRmY2E", "gtin13" : "4044918521659", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/1-conductor-male-connector/p/769-611" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]