{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "1-conductor male connector; CAGE CLAMP®; 4 mm²; Pin spacing 5 mm; 12-pole; Feedthrough flange; 4,00 mm²; gray", "description" : "<h2>Male connector, 769 Series, operating tool</h2><br/><br/>Our male connector (item number 769-612/004-000) simplifies electrical installations. Pluggable rail-mount terminal blocks are primarily found in switchgear units and control systems, most notably in railroad technology. These innovative systems combine the properties of rail-mount terminal blocks and connectors for a flexible and reliable wiring system. You also have the option of pre-assembling installations, which not only makes production but also installation, operation, and maintenance more efficient and cost-effective. Our pluggable rail-mount terminal block is rated for 500 V and is designed for use with a rated current of up to 32 A. Conductors should only be connected to this male connector if their strip length is between 8 mm and 9 mm. This product features conductor terminals and utilizes CAGE CLAMP®. Our tried-and-tested universal connection known as CAGE CLAMP® is industry-leading when it comes to connection technology and electrical interconnections. Depending on the type of conductor, this male connector is ideal for conductor cross sections ranging from 0.08 mm² to 4 mm². Up to twelve potentials / twelve poles can be connected to this terminal strip using twelve clamping points. The gray housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this male connector/plug. Conductors made of copper can be connected thanks to front-entry wiring.<br/>", "mpn" : "769-612/004-000", "sku" : "769-612/004-000", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-11470654-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODg4NHxpbWFnZS9qcGVnfGFETXlMMmcwTnk4eE16azBPRE00TVRBek5qVTNOQzh5TURCZk1URTBOekEyTlRSZlJFVXVhbkJufGJmOWY4NjVhMjA0ZjEwYjM4NTQ5MmFjZGNmZDFkZTdiNjI5MzRkOGExZjM0ZDkyNGI2ZDZlZWNjZmUyNjllYzk", "gtin13" : "4044918521796", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/1-conductor-male-connector/p/769-612_004-000" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]