{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "1-conductor male connector; CAGE CLAMP®; 4 mm²; Pin spacing 5 mm; 15-pole; 4,00 mm²; gray", "description" : "<h2>Male connector, 769 Series, CAGE CLAMP®</h2><br/><br/>Our male connector (item number 769-615) is designed for seamless electrical installations. Pluggable rail-mount terminal blocks are primarily found in switchgear units and control systems, most notably in railroad technology. These innovative systems combine the benefits of rail-mount terminal blocks and connectors for a flexible and reliable wiring system. You also have the option of pre-assembling installations, which not only makes production but also installation, operation, and maintenance more efficient and cost-effective. Rated current and voltage are key factors to consider when choosing a pluggable rail-mount terminal block, as they determine the product's suitability for different applications. This product has a rated voltage of 500 V and a rated current of 32 A. Ensure that the strip lengths are between 8 mm and 9 mm when connecting conductors to this male connector. This product features conductor terminals and utilizes CAGE CLAMP®. Our CAGE CLAMP® connection offers a convenient and maintenance-free way to connect all types of conductors. You do not need to prepare the conductor in any way, such as crimping ferrules. Dimensions: 78.6 x 18.3 x 40.2 mm (width x height x depth). Depending on the type of conductor, this male connector is suitable for conductor cross sections ranging from 0.08 mm² to 4 mm². Up to fifteen potentials / fifteen poles can be connected to this terminal strip using fifteen clamping points. The gray housing is made of polyamide (PA66) for insulation. This male connector/plug is operated with an operating tool. You can connect copper conductors thanks to front-entry wiring.<br/>", "mpn" : "769-615", "sku" : "769-615", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-11470717-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODA0MXxpbWFnZS9qcGVnfGFHVmlMMmhpTVM4eE16azBPREl5T0RnMk1UazRNaTh5TURCZk1URTBOekEzTVRkZlJFVXVhbkJufGE3NDlhZDg1ZDdmYTQ2ZTMzZGFmOGEzYTFmMzJjNWI0YzM2MDY0YWQ0NTI2YWRjM2MyYzE2ZWE5ZTE0MTNhYjU", "gtin13" : "4044918521888", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/1-conductor-male-connector/p/769-615" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]