{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "1-conductor N-disconnect terminal block; 6 mm²; Push-in CAGE CLAMP®; 6,00 mm²; blue", "description" : "<h2>N-disconnect terminal block, 2006 Series, blue</h2><br/><br/>Connecting conductors is quick and easy with this N-disconnect terminal block (item number 2006-7114). Conductors can only be connected to this N-disconnect terminal block if their strip length is between 13 mm and 15 mm. Featuring conductor terminals along with Push-in CAGE CLAMP®, this connector outperforms the competition. Push-in CAGE CLAMP® technology provides a universal connection solution for all conductor types. It allows both solid and fine-stranded conductors with ferrules to be inserted directly into the clamping point without the need for tools. This N-disconnect terminal block is suitable for conductor cross sections ranging from 0.5 mm² to 10 mm². It has one level. The single potential can connect using one clamping point The blue housing is made of polyamide (PA66) for insulation. These installation rail-mount terminal blocks are mounted using DIN-35 rails..<br/>", "mpn" : "2006-7114", "sku" : "2006-7114", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-13006802-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTM0OHxpbWFnZS9qcGVnfGFHTm1MMmhrT1M4eE5EUTVOREExTkRRME9URTRNaTh5TURCZk1UTXdNRFk0TURKZlJFVXVhbkJufDVjMDM0ZDdjOGEwNzU4ZjEzYmQwN2I3YzE4YWI0YzE4ZDQyYTBmNDk4OWYzYjgyYmExYjE1ZWQxMGI5MTQyMWI", "gtin13" : "4044918989855", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/1-conductor-n-disconnect-terminal-block/p/2006-7114" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]