{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "1-conductor N-disconnect terminal block; 16 mm²; Push-in CAGE CLAMP®; 16,00 mm²; blue",
"description" : "<h2>N-disconnect terminal block, 2016 Series, blue</h2><br/><br/>Easily, quickly and safely connect conductors with this N-disconnect terminal block (item number 2016-7114). Ensure that the strip lengths are between 18 mm and 20 mm when connecting conductors to this N-disconnect terminal block. This product incorporates conductor terminals and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® connection technology is ideal for connecting all conductor types. Solid and fine-stranded conductors with ferrules can be plugged in without the need for tools—all thanks to its pluggable design. This N-disconnect terminal block is suitable for conductor cross sections ranging from 0.5 mm² to 16 mm². It features one level and a clamping point that you can use to connect a single potential. The blue housing is made of polyamide (PA66) for insulation. These installation rail-mount terminal blocks are mounted using DIN-35 rails..<br/>",
"mpn" : "2016-7114",
"sku" : "2016-7114",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-13006810-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDAzN3xpbWFnZS9qcGVnfGFESTRMMmd3T0M4eE5EUTVOREV3T1RVMk5EazFPQzh5TURCZk1UTXdNRFk0TVRCZlJFVXVhbkJufDE3MWNiNjBhZmNiZTlmNzcxMWZmYWRlNWI1YzdiMWE3MGU5Zjc4YjNhYjk2ZmY2ODQwZTYyMWFkZDI1MGVmMDI",
"gtin13" : "4044918902595",
"category" : "Rail-Mount Terminal Blocks",
"url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/1-conductor-n-disconnect-terminal-block/p/2016-7114"
}
TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.