{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "1-conductor N-disconnect terminal block; 16 mm²; Push-in CAGE CLAMP®; 16,00 mm²; blue",
"description" : "<h2>N-disconnect terminal block, 2016 Series, Push-in CAGE CLAMP®</h2><br/><br/>Quick and easy connections are guaranteed with this N-disconnect terminal block (item number 2016-7714). Ensure that the strip lengths are between 18 mm and 20 mm when connecting conductors to this N-disconnect terminal block. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Our Push-in CAGE CLAMP® is a universal, maintenance-free connection solution for all conductor types, boasting a key feature: both solid and fine-stranded conductors with ferrules can be directly inserted without the need for tools or any preparation, such as crimping the ferrule. Depending on the conductor type, this N-disconnect terminal block is suitable for conductor cross sections ranging from 0.5 mm² to 16 mm². It has one level. You can connect a single potential using one clamping point. The blue housing is made of polyamide (PA66) for insulation. These installation rail-mount terminal blocks are mounted using DIN-35 rails..<br/>",
"mpn" : "2016-7714",
"sku" : "2016-7714",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-13006827-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODkxMnxpbWFnZS9qcGVnfGFEYzNMMmcwWlM4eE5EUTVNemd6T0RrMk5qZ3hOQzh5TURCZk1UTXdNRFk0TWpkZlJFVXVhbkJufDA0NTcxOTNiM2QyZjdhZmMwZGUxOTgwN2Q5NjRlNDYyZjZjNTJmZGI5MDJkYzI0MGM3NjFmMWFjNzEyZGIyOGI",
"gtin13" : "4045454685300",
"category" : "Rail-Mount Terminal Blocks",
"url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/1-conductor-n-disconnect-terminal-block/p/2016-7714"
}
TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.