{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "1-conductor N-disconnect terminal block; 2.5 mm²; Push-in CAGE CLAMP®; 2,50 mm²; blue",
"description" : "<h2>N-disconnect terminal block, 2202 Series, Push-in CAGE CLAMP®</h2><br/><br/>Quick and easy connections are guaranteed with this N-disconnect terminal block (item number 2202-7114). Conductors should only be connected to this N-disconnect terminal block if their strip length is between 10 mm and 12 mm. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® connection technology is ideal for connecting all conductor types. It allows direct insertion of both solid and fine-stranded conductors with ferrules without the need for tools—all thanks to its pluggable design. This N-disconnect terminal block is suitable for conductor cross sections ranging from 0.25 mm² to 4 mm². It comes with one level and a clamping point for connecting a single potential. The blue housing is made of polyamide (PA66) for insulation. These installation rail-mount terminal blocks are mounted using DIN-35 rails..<br/>",
"mpn" : "2202-7114",
"sku" : "2202-7114",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-12880891-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTU2NHxpbWFnZS9qcGVnfGFESXlMMmd6WlM4eE5EUTVNemcwTURVek9UWTNPQzh5TURCZk1USTRPREE0T1RGZlJFVXVhbkJufGNiNTE3YzZmMmZmNTg5NDE5NDdjYjU2NWJjMjI4NTk0MmZiYzMxNzFmNzFhYzIyMjlkMDI5OTM5MDg5MjM3MGE",
"gtin13" : "4066966463330",
"category" : "Rail-Mount Terminal Blocks",
"url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/1-conductor-n-disconnect-terminal-block/p/2202-7114"
}
TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.