{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "1-conductor N-disconnect terminal block; 2.5 mm²; CAGE CLAMP®; 2,50 mm²; blue",
"description" : "<h2>N-disconnect terminal block, 780 Series, operating tool</h2><br/><br/>Connecting conductors is quick and easy with this N-disconnect terminal block (item number 780-613). Ensure that the strip lengths are between 8 mm and 9 mm when connecting conductors to this N-disconnect terminal block. Featuring conductor terminals along with CAGE CLAMP®, this product delivers reliable performance. Our CAGE CLAMP® connection offers a secure and maintenance-free way to connect all types of conductors. You do not need to prepare the conductor in any way, such as crimping ferrules. This N-disconnect terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 2.5 mm². It has one level. The single potential can connect using one clamping point The blue housing is made of polyamide (PA66) for insulation. These installation rail-mount terminal blocks are mounted using DIN-35 rails..<br/>",
"mpn" : "780-613",
"sku" : "780-613",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000400030169000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzQyfGltYWdlL2pwZWd8YUdaakwyaGtOeTh4TkRZNE1UTTJOakUyTnpVNE1pOHlNREJmTURJd01EQXdNRFF3TURBek1ERTJPVEF3TURFd01HSTJYMFJGTG1wd1p3fDRlYzZiM2JlZGE4ZWU3OTIxNzYxZTMzN2U4OGM1NzUwMjU0M2UyNjNmNmVjMTE4ZDVlMTc3NGJjNmZiYmUwMmY",
"gtin13" : "4044918965569",
"category" : "Rail-Mount Terminal Blocks",
"url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/1-conductor-n-disconnect-terminal-block/p/780-613"
}