{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "1-conductor N-disconnect terminal block; 4 mm²; CAGE CLAMP®; 4,00 mm²; blue", "description" : "<h2>N-disconnect terminal block, 781 Series, blue</h2><br/><br/>Our N-disconnect terminal block (item number 781-613) simplifies electrical installations. Ensure that the strip lengths are between 9 mm and 10 mm when connecting conductors to this N-disconnect terminal block. Featuring conductor terminals along with CAGE CLAMP®, this product is highly versatile. Our CAGE CLAMP® connection offers a convenient and maintenance-free way to connect all types of conductors. You do not need to prepare the conductor in any way, such as crimping ferrules. This N-disconnect terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 4 mm². It has one level. You can connect a single potential using one clamping point. The blue housing is made of polyamide (PA66) for insulation. These installation rail-mount terminal blocks are mounted using DIN-35 rails..<br/>", "mpn" : "781-613", "sku" : "781-613", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000400030854000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDE3fGltYWdlL2pwZWd8YUdObEwyZzBZeTh4TkRZNE56STRORFU1TWpZM01DOHlNREJmTURJd01EQXdNRFF3TURBek1EZzFOREF3TURFd01HSTJYMFJGTG1wd1p3fGY0ZDlhMzdkY2UyMjFkZmQ3NjQxYTMxZTJjZWEwOWVjYzBiMmM5YmMwMDg5MGI1MzQ3NDkyY2Y3YWFlMDgyZTE", "gtin13" : "4044918813327", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/1-conductor-n-disconnect-terminal-block/p/781-613" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]