{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "1-conductor N-disconnect terminal block; 10 mm²; CAGE CLAMP®; 10,00 mm²; blue",
"description" : "<h2>N-disconnect terminal block, 784 Series, operating tool</h2><br/><br/>Our N-disconnect terminal block (item number 784-613) is the perfect way to connect conductors quickly and easily. Conductors can only be connected to this N-disconnect terminal block if their strip length is between 12 mm and 13 mm. This product features conductor terminals and utilizes CAGE CLAMP®. Our proven universal connection known as CAGE CLAMP® is industry-leading when it comes to connection technology and electrical interconnections. This N-disconnect terminal block is suitable for conductor cross sections ranging from 0.2 mm² to 10 mm² on one side and for conductor cross sections ranging from 0.2 mm² to 16 mm² on the other side. It features one level and a clamping point for connecting a single potential. The blue housing is made of polyamide (PA66) for insulation. These installation rail-mount terminal blocks are mounted using DIN-35 rails..<br/>",
"mpn" : "784-613",
"sku" : "784-613",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000400031f4c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTg1fGltYWdlL2pwZWd8YUdJd0wyaGpOUzh4TkRZNE1UTXpOemcxTmpBek1DOHlNREJmTURJd01EQXdNRFF3TURBek1XWTBZekF3TURFd01HSTJYMFJGTG1wd1p3fDhmODU5MzVhYzA0ODE1N2Q4MGRjZDM3Mzk1OTQ1YWFiZDc1MjdmY2Q5YzhlOTVlMjY5NWYwMjk3ZWUwZjA3NjY",
"gtin13" : "4045454016975",
"category" : "Rail-Mount Terminal Blocks",
"url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/1-conductor-n-disconnect-terminal-block/p/784-613"
}