{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "1-conductor power distribution disconnect terminal block; 2.5 mm²; Push-in CAGE CLAMP®; 2,50 mm²; gray",
"description" : "<h2>Power distribution disconnect terminal block, 2002 Series, gray</h2><br/><br/>This power distribution disconnect terminal block (item number 2002-7111) simplifies electrical installations. Conductors can only be connected to this power distribution disconnect terminal block if their strip length is between 10 mm and 12 mm. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Our Push-in CAGE CLAMP® is a universal, maintenance-free connection solution for all conductor types, offering a key advantage: both solid and fine-stranded conductors with ferrules can be directly inserted without the need for tools or any preparation, such as crimping the ferrule. This power distribution disconnect terminal block is suitable for conductor cross sections ranging from 0.25 mm² to 4 mm². It comes with one level and a clamping point for connecting a single potential. The gray housing is made of polyamide (PA66) for insulation. These installation rail-mount terminal blocks are mounted using DIN-35 rails..<br/>",
"mpn" : "2002-7111",
"sku" : "2002-7111",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-13006773-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODkzMHxpbWFnZS9qcGVnfGFHWTNMMmcxTXk4eE5EUTVNemMyTlRneU9EWXpPQzh5TURCZk1UTXdNRFkzTnpOZlJFVXVhbkJufGQ3NmY1Y2U4ZDdkOGRmZjNhYjhjMzE4NDQ0Mzg3Nzc5YWVmZTA2ZDkzM2IyMmMwM2NhMjZhMmI1ZTFkMGRkZTY",
"gtin13" : "4044918964555",
"category" : "Rail-Mount Terminal Blocks",
"url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/1-conductor-power-distribution-disconnect-terminal-block/p/2002-7111"
}
TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.