{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "1-conductor power distribution disconnect terminal block; 6 mm²; Push-in CAGE CLAMP®; 6,00 mm²; gray",
"description" : "<h2>Power distribution disconnect terminal block, 2006 Series, gray</h2><br/><br/>Our power distribution disconnect terminal block (item number 2006-7111) simplifies electrical installations. Conductors can only be connected to this power distribution disconnect terminal block if their strip length is between 13 mm and 15 mm. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® connection technology is ideal for connecting all conductor types. It allows direct insertion of both solid and fine-stranded conductors with ferrules without the need for tools—all thanks to its pluggable design. Depending on the conductor type, this power distribution disconnect terminal block is designed for conductor cross sections ranging from 0.5 mm² to 10 mm². It has one level. You can connect a single potential using one clamping point. The gray housing is made of polyamide (PA66) for insulation. These installation rail-mount terminal blocks are mounted using DIN-35 rails..<br/>",
"mpn" : "2006-7111",
"sku" : "2006-7111",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-13006793-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODUwNHxpbWFnZS9qcGVnfGFESXpMMmhrWXk4eE5EUTVOREF4TXpBNU5UazJOaTh5TURCZk1UTXdNRFkzT1ROZlJFVXVhbkJufDk1NThlOTBmMmE2MzQ1ODY0NGMxOWFiOTAxYWY5MTZmMTYyYzQ2MmFhYmZkZjYyNTI5YWQ3MWIzZjhiYzA0NjA",
"gtin13" : "4044918989930",
"category" : "Rail-Mount Terminal Blocks",
"url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/1-conductor-power-distribution-disconnect-terminal-block/p/2006-7111"
}
TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.