{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "1-conductor power distribution disconnect terminal block; 16 mm²; Push-in CAGE CLAMP®; 16,00 mm²; gray",
"description" : "<h2>Power distribution disconnect terminal block, 2016 Series, Push-in CAGE CLAMP®</h2><br/><br/>Our power distribution disconnect terminal block (item number 2016-7111) ensures effortless electrical installations. Ensure that the strip lengths are between 18 mm and 20 mm when connecting conductors to this power distribution disconnect terminal block. Featuring conductor terminals along with Push-in CAGE CLAMP®, this connector is highly versatile. Push-in CAGE CLAMP® technology provides a universal connection solution for any type of conductor. It allows both solid and fine-stranded conductors with ferrules to be inserted directly into the clamping point without the need for tools. Depending on the type of conductor, this power distribution disconnect terminal block is ideal for conductor cross sections ranging from 0.5 mm² to 16 mm². It features one level and a clamping point for connecting a single potential. The gray housing is made of polyamide (PA66) for insulation. These installation rail-mount terminal blocks are mounted using DIN-35 rails..<br/>",
"mpn" : "2016-7111",
"sku" : "2016-7111",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-13006806-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzg1N3xpbWFnZS9qcGVnfGFEQmtMMmd4TXk4eE5EUTVNemc0TnpjNU1URXpOQzh5TURCZk1UTXdNRFk0TURaZlJFVXVhbkJufDVhOWNmOGQ4OGJhNDFlNzZjYmJmMDAwZjUzMWQwNDAxOWFiZTA4MjI0NWZlODZjOTdjMDg1MmI4YTIyMDhjYzY",
"gtin13" : "4044918964562",
"category" : "Rail-Mount Terminal Blocks",
"url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/1-conductor-power-distribution-disconnect-terminal-block/p/2016-7111"
}
TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.