{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "1-conductor power distribution disconnect terminal block; 16 mm²; Push-in CAGE CLAMP®; 16,00 mm²; gray", "description" : "<h2>Power distribution disconnect terminal block, 2016 Series, operating tool</h2><br/><br/>This power distribution disconnect terminal block (item number 2016-7711) simplifies electrical installations. Conductors can only be connected to this power distribution disconnect terminal block if their strip length is between 18 mm and 20 mm. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Our Push-in CAGE CLAMP® is a universal, maintenance-free connection solution for all conductor types, boasting a key feature: It allows direct insertion of both solid and fine-stranded conductors with ferrules without needing tools. No preparation is required; for example, crimping the conductor's ferrule is not necessary. This power distribution disconnect terminal block is suitable for conductor cross sections ranging from 0.5 mm² to 16 mm². It has one level. You can connect a single potential using one clamping point. The gray housing is made of polyamide (PA66) for insulation. These installation rail-mount terminal blocks are mounted using DIN-35 rails..<br/>", "mpn" : "2016-7711", "sku" : "2016-7711", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-13006823-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjkyNXxpbWFnZS9qcGVnfGFHTXhMMmc1T0M4eE5EUTVNemcxTURjMk16STVOQzh5TURCZk1UTXdNRFk0TWpOZlJFVXVhbkJufDlmMDYwNmNkNWQ1ZDA1M2JjZGE0M2FlNTk5OWEwYjM0M2IxY2VmNWFmNjkxZmZmNTA2MmViYTFiZGE2M2Y1Nzk", "gtin13" : "4045454685294", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/1-conductor-power-distribution-disconnect-terminal-block/p/2016-7711" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]