{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "1-conductor power distribution disconnect terminal block; 4 mm²; CAGE CLAMP®; 4,00 mm²; gray", "description" : "<h2>Power distribution disconnect terminal block, 781 Series, CAGE CLAMP®</h2><br/><br/>This power distribution disconnect terminal block (item number 781-623) provides fault-free electrical installations. Ensure that the strip lengths are between 9 mm and 10 mm when connecting conductors to this power distribution disconnect terminal block. This product features conductor terminals and utilizes CAGE CLAMP®. Our highly-rated and maintenance-free CAGE CLAMP® connection makes it easy to connect all conductor types without having to prepare the conductor. For example, you don't need to crimp ferrules. Depending on the conductor type, this power distribution disconnect terminal block is designed for conductor cross sections ranging from 0.08 mm² to 4 mm². It has one level. The single potential can connect using one clamping point The gray housing is made of polyamide (PA66) for insulation. These installation rail-mount terminal blocks are mounted using DIN-35 rails..<br/>", "mpn" : "781-623", "sku" : "781-623", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000400030854000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDE3fGltYWdlL2pwZWd8YUdObEwyZzBZeTh4TkRZNE56STRORFU1TWpZM01DOHlNREJmTURJd01EQXdNRFF3TURBek1EZzFOREF3TURFd01HSTJYMFJGTG1wd1p3fGY0ZDlhMzdkY2UyMjFkZmQ3NjQxYTMxZTJjZWEwOWVjYzBiMmM5YmMwMDg5MGI1MzQ3NDkyY2Y3YWFlMDgyZTE", "gtin13" : "4044918813341", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/1-conductor-power-distribution-disconnect-terminal-block/p/781-623" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]