{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "2-conductor/1-pin ground carrier terminal block; 4 mm²; for DIN-rail 35 x 15 and 35 x 7.5; CAGE CLAMP®; 4,00 mm²; green-yellow",
"description" : "<h2>Ground terminal block, 769 Series, CAGE CLAMP®</h2><br/><br/>Connect conductors quickly and securely with this ground terminal block (item number 769-257). Pluggable rail-mount terminal blocks are mainly used in switchgear units and control systems (e.g., in railroad technology). They are essentially a combination of rail-mount terminal blocks and pluggable connectors. You can also pre-assemble installations thanks to the variable wiring system. This saves both time and money during manufacture, installation, operation, and maintenance. Ensure that the strip lengths are between 8 mm and 9 mm when connecting conductors to this ground terminal block. Featuring conductor terminals along with CAGE CLAMP®, this connector is highly versatile. Our trusted universal connection known as CAGE CLAMP® is the industry standard for connection technology and electrical interconnections. This ground terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 4 mm². It has one level. The single potential can connect using the two clamping points The green-yellow housing is made of polyamide (PA66) for insulation. This pluggable rail-mount terminal block is operated with an operating tool. These pluggable rail-mount terminal blocks are mounted using DIN-35 rails.. The front-entry wiring makes it possible to connect copper conductors.<br/>",
"mpn" : "769-257",
"sku" : "769-257",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-020000080003e836000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTgwfGltYWdlL2pwZWd8YURBeEwyaGtNeTh4TkRZNE56QTJOVGt6TVRnd05pOHlNREJmTURJd01EQXdNRGd3TURBelpUZ3pOakF3TURJd01HSTJYMFJGTG1wd1p3fDdlY2NjOWMyNzZjNzg0MGY5Yzk0OGUyOTE0YjMyMWRmZmE0MDVmOGVkNGRjNjFkY2QzNGNjZDAyMzQwMWUzYjE",
"gtin13" : "4044918827867",
"category" : "Rail-Mount Terminal Blocks",
"url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/2-conductor-1-pin-ground-carrier-terminal-block/p/769-257"
}