{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "2-conductor/2-pin, double-deck carrier terminal block; 2-conductor/2-pin through terminal block; 2.5 mm²; N; internal commoning; conductor entry with violet marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 2,50 mm²; blue", "description" : "<h2>Double-deck terminal block, 2022 Series, operating tool</h2><br/><br/>Error-free electrical installations are guaranteed with this double-deck terminal block (item number 2022-2239). Pluggable rail-mount terminal blocks are primarily found in switchgear units and control systems, most notably in railroad technology. These innovative systems combine the properties of rail-mount terminal blocks and connectors for a flexible and reliable wiring system. You also have the option of pre-assembling installations, which not only makes production but also installation, operation, and maintenance more efficient and cost-effective. The double-deck terminal block also functions as a through terminal block. This pluggable rail-mount terminal block has a rated voltage of 690 V and can handle currents up to 24 A. Conductors should only be connected to this double-deck terminal block if their strip length is between 10 mm and 12 mm. Featuring conductor terminals along with Push-in CAGE CLAMP®, this product delivers reliable performance. Push-in CAGE CLAMP® technology provides a universal connection solution for all conductor types. It allows both solid and fine-stranded conductors with ferrules to be inserted directly into the clamping point without the need for tools. Depending on the type of conductor, this double-deck terminal block is ideal for conductor cross sections ranging from 0.25 mm² to 4 mm². It has two levels. You can connect a single potential using the two clamping points. The blue housing is made of polyamide (PA66) for insulation. This pluggable rail-mount terminal block is operated with an operating tool. These pluggable rail-mount terminal blocks are mounted using DIN-35 rails.. The front-entry wiring allows you to connect copper conductors. The three jumper slots enable potential distribution to other clamping points.<br/>", "mpn" : "2022-2239", "sku" : "2022-2239", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000c0000e3bb000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTQ0fGltYWdlL2pwZWd8YURWaEwyaGpPQzh4TkRZNE56ZzNOVEF6T1RJMk1pOHlNREJmTURJd01EQXdNR013TURBd1pUTmlZakF3TURJd01HSTJYMFJGTG1wd1p3fDgyODIwNWNlOGVhODk1OTM0NzZjYWU0Mzg3ODQ3MzI2ZTI5NGIyNzA5N2NhMTg0ZDZhNmNlYzM2YjEyM2M5YWY", "gtin13" : "4045454916589", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/2-conductor-2-pin-double-deck-carrier-terminal-block/p/2022-2239" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]
X-COM S Item no. 2022-2239

2-conductor/2-pin, double-deck carrier terminal block; 2-conductor/2-pin through terminal block; 2.5 mm²; N; internal commoning; conductor entry with violet marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 2,50 mm²; blue

Item no. 2022-2239
2-conductor/2-pin, double-deck carrier terminal block
Please wait ...
Your price per piece*
On request
Item no. 2022-2239
2-conductor/2-pin, double-deck carrier terminal block
Please wait ...
Your price per piece*
On request