{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "2-conductor/2-pin ground carrier terminal block; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 1,00 mm²; green-yellow", "description" : "<h2>Ground terminal block, 2020 Series, green-yellow</h2><br/><br/>Connecting conductors is quick and easy with this ground terminal block (item number 2020-1407). Our ground terminal blocks create a direct connection between the mounting rail and the electrical conductors thanks to an integrated mounting foot. This connection ensures both electrical and mechanical stability between the conductors and the mounting adapter. Ensure that the strip lengths are between 9 mm and 11 mm when connecting conductors to this ground terminal block. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® connection technology is ideal for connecting all conductor types. Both solid and fine-stranded conductors with ferrules can be inserted without the need for tools—all thanks to its pluggable design. Depending on the type of conductor, this ground terminal block is ideal for conductor cross sections ranging from 0.14 mm² to 1.5 mm². It features one level and two clamping points that you can use to connect a single potential. The green-yellow housing is made of polyamide (PA66) for insulation. This pluggable rail-mount terminal block is operated with an operating tool. These pluggable rail-mount terminal blocks are mounted using DIN-35 rails.. Conductors made of copper can be connected via front-entry wiring.<br/>", "mpn" : "2020-1407", "sku" : "2020-1407", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000d00016e71000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzU4fGltYWdlL2pwZWd8YURVM0wyZzNOUzh4TkRZNE1qQTBNRFU1T0RVMU9DOHlNREJmTURJd01EQXdNR1F3TURBeE5tVTNNVEF3TURFd01HSTJYMFJGTG1wd1p3fDc3ZDZjNDk5ZDhkNDUxOTlmYzZiNjFmODJjN2ZjMThiZGI4ZjIzNTVmYTRiNDVkOWE2YjNmMGY4ODAyMmMyMjc", "gtin13" : "4050821145295", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/2-conductor-2-pin-ground-carrier-terminal-block/p/2020-1407" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]