{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "2-conductor actuator terminal block; with colored conductor entries; 2.5 mm²; CAGE CLAMP®; 2,50 mm²; gray",
"description" : "<h2>Actuator terminal block, 280 Series, gray</h2><br/><br/>Enjoy error-free electrical installations with this actuator terminal block (item number 280-562). Ensure that the strip lengths are between 8 mm and 9 mm when connecting conductors to this actuator terminal block. This product features conductor terminals and utilizes CAGE CLAMP®. Our celebrated universal connection known as CAGE CLAMP® is the industry standard when it comes to connection technology and electrical interconnections. This actuator terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 2.5 mm². It features three levels and three clamping points that you can use to connect two potentials. The gray housing is made of polyamide (PA66) for insulation. These function terminal blocks are mounted using DIN-35 rails..<br/>",
"mpn" : "280-562",
"sku" : "280-562",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-020000040003dbd1000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTA3fGltYWdlL2pwZWd8YURjMEwyZzBZeTh4TkRZNE9UYzJPVEU1TXpVd01pOHlNREJmTURJd01EQXdNRFF3TURBelpHSmtNVEF3TURFd01HSTJYMFJGTG1wd1p3fDVmZGUzNDk3NGFlZWUyZTg2YTkwMGY4MjU2ZWIwYjMyZWQ2ODI1ZGUxZDZkYWVkODlkOTdjNGRjMDUzZjcyMTA",
"gtin13" : "4044918637190",
"category" : "Rail-Mount Terminal Blocks",
"url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/2-conductor-actuator-terminal-block/p/280-562"
}