{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "2-conductor actuator terminal block; with 1N4007 recovery diode; with colored conductor entries; 2.5 mm²; CAGE CLAMP®; 2,50 mm²; gray", "description" : "<h2>Actuator terminal block, 280 Series, operating tool</h2><br/><br/>This actuator terminal block (item number 280-562/281-411) simplifies electrical installations. Conductors can only be connected to this actuator terminal block if their strip length is between 8 mm and 9 mm. This product features conductor terminals and utilizes CAGE CLAMP®. Our CAGE CLAMP® connection offers a dependable and maintenance-free way to connect all types of conductors. You do not need to prepare the conductor in any way, such as crimping ferrules. Depending on the type of conductor, this actuator terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 2.5 mm². It features three levels and three clamping points that you can use to connect two potentials. The gray housing is made of polyamide (PA66) for insulation. These function terminal blocks are mounted using DIN-35 rails..<br/>", "mpn" : "280-562/281-411", "sku" : "280-562/281-411", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-02000006000008f6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzcwfGltYWdlL2pwZWd8YUdVekwyZ3lNUzh4TkRZNE1URTJPVFUxT1RVNE1pOHlNREJmTURJd01EQXdNRFl3TURBd01EaG1OakF3TURFd01HSTJYMFJGTG1wd1p3fDM2MjgxNmViZTFhZjFhZDA1MGI0N2IwZjZkZTRlY2NlMmZiOGY2YzI0MGEzZmIyM2RiNWQ2YzJlMjRiZmUxY2Q", "gtin13" : "4045454194550", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/2-conductor-actuator-terminal-block/p/280-562_281-411" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]