{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "2-conductor actuator terminal block; LED (red); with colored conductor entries; 2.5 mm²; CAGE CLAMP®; 2,50 mm²; gray", "description" : "<h2>Actuator terminal block, 280 Series, CAGE CLAMP®</h2><br/><br/>Enjoy easy electrical installations with this actuator terminal block (item number 280-562/281-420). Conductors should only be connected to this actuator terminal block if their strip length is between 8 mm and 9 mm. Featuring conductor terminals along with CAGE CLAMP®, this product delivers reliable performance. Our reliable and maintenance-free CAGE CLAMP® connection makes it easy to connect all conductor types without having to prepare the conductor. For example, you don't need to crimp ferrules. This actuator terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 2.5 mm². It features three levels and three clamping points that you can use to connect a single potential. The gray housing is made of polyamide (PA66) for insulation. These function terminal blocks are mounted using DIN-35 rails..<br/>", "mpn" : "280-562/281-420", "sku" : "280-562/281-420", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000600002b79000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTM0fGltYWdlL2pwZWd8YUdVM0wyZzFNUzh4TkRZNE1UTTBNek0yTVRBMU5DOHlNREJmTURJd01EQXdNRFl3TURBd01tSTNPVEF3TURFd01HSTJYMFJGTG1wd1p3fDM4YTViNzYxMmE5ZGUzMWU3NWE4NTAxMDM2MjBiNjE0Y2Y3MmYyZGQ2MmE1MzIwNjViNmMxMDM3ZjAzMzU2NTU", "gtin13" : "4045454327026", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/2-conductor-actuator-terminal-block/p/280-562_281-420" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]