{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "2-conductor carrier terminal block; for DIN-rail 35 x 15 and 35 x 7.5; 2.5 mm²; CAGE CLAMP®; 2,50 mm²; gray", "description" : "<h2>Carrier terminal block for modules and plugs, 280 Series, operating tool</h2><br/><br/>Our carrier terminal block for modules and plugs (item number 280-916) simplifies electrical installations. Strip lengths must be between 8 mm and 9 mm when connecting conductors to this carrier terminal block for modules and plugs. This product features conductor terminals and utilizes CAGE CLAMP®. Our reliable and maintenance-free CAGE CLAMP® connection makes it easy to connect all conductor types without having to prepare the conductor. For example, you don't need to crimp ferrules. Depending on the conductor type, this carrier terminal block for modules and plugs is suitable for conductor cross sections ranging from 0.08 mm² to 2.5 mm². It comes with one level and two clamping points for connecting two potentials. The gray housing is made of polyamide (PA66) for insulation. These function terminal blocks are mounted using DIN-35 rails..<br/>", "mpn" : "280-916", "sku" : "280-916", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000600036870000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTg1fGltYWdlL2pwZWd8YURWbUwyaG1ZeTh4TkRZNE1UWXhNamczTnpnMU5DOHlNREJmTURJd01EQXdNRFl3TURBek5qZzNNREF3TURFd01HSTJYMFJGTG1wd1p3fDJmNzMzZjEzOTdlZjhmNjllNzA0YjI0OWQxOTIxOTkzYWJjMTU5YWU1ZTU5MTE0YjA0MTFmY2E4MDBhNTNiZGM", "gtin13" : "4044918635981", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/2-conductor-carrier-terminal-block/p/280-916" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]