{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "2-conductor center terminal block; without push-buttons; 1-pole; 2.5 mm²; CAGE CLAMP®; 2,50 mm²; gray", "description" : "<h2>Through terminal block, 264 Series, CAGE CLAMP®</h2><br/><br/>This through terminal block (item number 264-321) is designed to connect conductors quickly and easily. Our mini rail-mount terminal blocks are perfect for tight spaces thanks to their compact design. You can also choose from a range of mounting and actuation variants for unparalleled flexibility, making it easy to select the ideal mini terminal block for each use. This mini rail-mount terminal block has a rated voltage of 800 V and can handle currents up to 24 A. Conductors should only be connected to this through terminal block if their strip length is between 8 mm and 9 mm. This product features conductor terminals and utilizes CAGE CLAMP®. Our proven universal connection known as CAGE CLAMP® is the industry standard for connection technology and electrical interconnections. Depending on the type of conductor, this through terminal block is designed for conductor cross sections ranging from 0.08 mm² to 2.5 mm². It has one level. You can connect a single potential using the two clamping points. The gray housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this mini rail-mount terminal block. The front-entry wiring means you can connect copper conductors.<br/>", "mpn" : "264-321", "sku" : "264-321", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000000033e00000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDU0fGltYWdlL2pwZWd8YUdOa0wyaGtaUzh4TkRZNE1UQTBNelV6TXpnMU5DOHlNREJmTURJd01EQXdNREF3TURBek0yVXdNREF3TURJd01HSTJYMFJGTG1wd1p3fDE0MjUxZjdjZjMyMDRjNjZiNzljNTY4MWMzYTg5MjRiOGU0OGI1NGE2MjM3NGQwNGE0NjhkYWRlMWRiODQ4Mjk", "gtin13" : "4044918415279", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/2-conductor-center-terminal-block/p/264-321" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]