{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "2-conductor disconnect/test terminal block; with test option; orange disconnect link; for DIN-rail 35 x 15 and 35 x 7.5; 2.5 mm²; Push-in CAGE CLAMP®; 2,50 mm²; gray",
"description" : "<h2>Disconnect terminal block, 2002 Series, gray</h2><br/><br/>This disconnect terminal block (item number 2002-1671) is designed to connect conductors quickly and easily. Strip lengths must be between 10 mm and 12 mm when connecting conductors to this disconnect terminal block. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® technology provides a universal connection solution for all conductor types. It allows both solid and fine-stranded conductors with ferrules to be inserted directly into the clamping point without the need for tools. Depending on the conductor type, this disconnect terminal block is designed for conductor cross sections ranging from 0.25 mm² to 4 mm². It features one level and two clamping points that you can use to connect two potentials. The gray housing is made of polyamide (PA66) for insulation. These function terminal blocks are mounted using DIN-35 rails.. This product is designed for specific Ex applications (please refer to the product datasheet).<br/>",
"mpn" : "2002-1671",
"sku" : "2002-1671",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-11120513-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTA4fGltYWdlL2pwZWd8YURRMkwyaGhaQzh4TXprek1qUXhOakl3TkRnek1DOHlNREJmTVRFeE1qQTFNVE5mUkVVdWFuQm58NGMwNmRjNGRhZjA3YTY2OTIwZGY5MmYwYTI2NTQ3MmI2Yzc1NmQ1ZGJhY2Y1MzIzMTFlYjUwMzdiYjI4N2I1Yg",
"gtin13" : "4045454974794",
"category" : "Rail-Mount Terminal Blocks",
"url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/2-conductor-disconnect-test-terminal-block/p/2002-1671"
}
2-conductor disconnect/test terminal block; with test option; orange disconnect link; for DIN-rail 35 x 15 and 35 x 7.5; 2.5 mm²; Push-in CAGE CLAMP®; 2,50 mm²; gray
TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.