{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "2-conductor disconnect/test terminal block; with test option; for 4 mm Ø test plugs; for DIN-rail 35 x 15 and 35 x 7.5; 6 mm²; CAGE CLAMP®; 6,00 mm²; gray", "description" : "<h2>Disconnect terminal block for test and measurement, 282 Series, CAGE CLAMP®</h2><br/><br/>Enjoy fault-free electrical installations with this disconnect terminal block for test and measurement (item number 282-131). Strip lengths must be between 12 mm and 13 mm when connecting conductors to this disconnect terminal block for test and measurement. This product incorporates conductor terminals and utilizes CAGE CLAMP®. Our CAGE CLAMP® connection provides a dependable and maintenance-free way to connect all types of conductors. You do not need to prepare the conductor in any way, such as crimping ferrules. Depending on the type of conductor, this disconnect terminal block for test and measurement is designed for conductor cross sections ranging from 0.2 mm² to 6 mm². It has one level. You can connect a single potential using the two clamping points. The gray housing is made of polyamide (PA66) for insulation. These function terminal blocks are mounted using DIN-35 rails..<br/>", "mpn" : "282-131", "sku" : "282-131", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000500034aae000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTkzfGltYWdlL2pwZWd8YURjNUwyZ3dOQzh4TkRZNE1USTNOREUxTlRBek9DOHlNREJmTURJd01EQXdNRFV3TURBek5HRmhaVEF3TURFd01HSTJYMFJGTG1wd1p3fDM4MzVhMzNmNDE1ZjAyZjgyMmRmOGNhYTNlMmUzZjc4M2E3ZTIwMjVkODY2MTZkODJjOTY3OTA5MWY4OWQ4YjY", "gtin13" : "4045454448455", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/2-conductor-disconnect-test-terminal-block/p/282-131" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]