{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "2-conductor disconnect/test terminal block; for DIN-rail 35 x 15 and 35 x 7.5; 6 mm²; CAGE CLAMP®; 6,00 mm²; gray", "description" : "<h2>Disconnect terminal block, 282 Series, CAGE CLAMP®</h2><br/><br/>This disconnect terminal block (item number 282-135) is designed for quick and simple connections. Ensure that the strip lengths are between 12 mm and 13 mm when connecting conductors to this disconnect terminal block. This product features conductor terminals and utilizes CAGE CLAMP®. Our CAGE CLAMP® connection offers a secure and maintenance-free way to connect all types of conductors. You do not need to prepare the conductor in any way, such as crimping ferrules. Depending on the conductor type, this disconnect terminal block is designed for conductor cross sections ranging from 0.2 mm² to 6 mm². It has one level. You can connect a single potential using the two clamping points. The gray housing is made of polyamide (PA66) for insulation. These function terminal blocks are mounted using DIN-35 rails..<br/>", "mpn" : "282-135", "sku" : "282-135", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000500034a15000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjUwfGltYWdlL2pwZWd8YURJMkwyaGxZaTh4TkRZNE1USXpNREV4TkRnME5pOHlNREJmTURJd01EQXdNRFV3TURBek5HRXhOVEF3TURFd01HSTJYMFJGTG1wd1p3fDdkY2U0MDQ1ZjI0OTc4NzkwNmMwZjZiMDhiNGYzZDQ2NWNhY2YwZmNmNDNiZDA5YWQ0NDg3Y2E1N2FmMjgxOTQ", "gtin13" : "4050821397113", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/2-conductor-disconnect-test-terminal-block/p/282-135" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]