{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "2-conductor female connector; Push-in CAGE CLAMP®; 1.5 mm²; Pin spacing 3.5 mm; 15-pole; Centered locking levers; 1,50 mm²; gray", "description" : "<h2>Female connector, 2020 Series, Push-in CAGE CLAMP®</h2><br/><br/>This female connector (item number 2020-215/125-000) simplifies electrical installations. Pluggable rail-mount terminal blocks are hugely popular in switchgear and control systems, for example, in railroad technology. They combine the best of rail-mount terminal blocks and connectors for the perfect solution. Variable wiring systems make pre-assembly easy, which leads to considerable time and cost savings in production, installation, operation, and maintenance. Our pluggable rail-mount terminal block is rated for 500 V and is designed to handle a rated current of up to 13.5 A. Ensure that the strip lengths are between 9 mm and 11 mm when connecting conductors to this female connector. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® connection technology is ideal for connecting all conductor types. It allows direct insertion of both solid and fine-stranded conductors with ferrules without needing to use any tools—all thanks to its pluggable design. The item's dimensions are 53.2 x 48.9 x 29.8 mm (width x height x depth). This female connector is suitable for conductor cross sections ranging from 0.14 mm² to 1.5 mm². There are thirty clamping points available for connecting fifteen different potentials / fifteen poles. The gray housing is made of polyamide (PA66) for insulation. This female connector/socket is operated with an operating tool. The front-entry wiring makes it possible to connect copper conductors.<br/>", "mpn" : "2020-215/125-000", "sku" : "2020-215/125-000", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200001100002a86000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTg5fGltYWdlL2pwZWd8YURBNUwyaGtaQzh4TkRZNU1qRXdOamc1TlRNNU1DOHlNREJmTURJd01EQXdNVEV3TURBd01tRTROakF3TURFd01HSTJYMFJGTG1wd1p3fGQ1ZDk0NGRhNGVjNTQ1NjMzODMzMWE2ZDMwYjc2NmIyNjJjN2M1NWFkMWZlYmY3MWM5MDJkYTdlNzM4NzU2NDQ", "gtin13" : "4050821222217", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/2-conductor-female-connector/p/2020-215_125-000" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]