{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "2-conductor female connector; CAGE CLAMP®; 4 mm²; Pin spacing 5 mm; 5-pole; coding finger; 4,00 mm²; gray", "description" : "<h2>Female connector, 769 Series, operating tool</h2><br/><br/>Enjoy effortless electrical installations with this female connector (item number 769-125). Pluggable rail-mount terminal blocks are hugely popular in switchgear and control systems, for example, in railroad technology. They combine the best of rail-mount terminal blocks and connectors for the perfect solution. Variable wiring systems make pre-assembly easy, which saves both time and money in production, installation, operation, and maintenance. Rated current and voltage are key factors to consider when choosing a pluggable rail-mount terminal block, as they indicate possible applications and uses. This product has a rated voltage of 500 V and a rated current of 32 A. Ensure that the strip lengths are between 8 mm and 9 mm when connecting conductors to this female connector. Featuring conductor terminals along with CAGE CLAMP®, this product outperforms the competition. Our reliable and maintenance-free CAGE CLAMP® connection makes it easy to connect all conductor types without having to prepare the conductor. For example, you don't need to crimp ferrules. The item's dimensions are 25 x 45.2 x 35.9 mm (width x height x depth). Depending on the type of conductor, this female connector is designed for conductor cross sections ranging from 0.08 mm² to 4 mm². Five potentials can connect five poles using the ten clamping points The gray housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this female connector/socket. Conductors made of copper can be connected thanks to front-entry wiring.<br/>", "mpn" : "769-125", "sku" : "769-125", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000900013901000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzE5fGltYWdlL2pwZWd8YURRNEwyZzRNeTh4TkRZNU1UVXdNekEwTmpZNE5pOHlNREJmTURJd01EQXdNRGt3TURBeE16a3dNVEF3TURFd01HSTJYMFJGTG1wd1p3fGZjNjJhNDY2ZjQ3MmRmNzVjNDY2ZGRhZDg3OWRkZTRjODAzNWQ4NzlhOWZhZDdjM2Y0NzM4NDg4OGRmNTFkYzQ", "gtin13" : "4044918474054", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/2-conductor-female-connector/p/769-125" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]