{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "2-conductor fuse terminal block; with pivoting fuse holder; with end plate; for 5 x 20 mm miniature metric fuse; with blown fuse indication by LED; 120 V; for DIN-rail 35 x 15 and 35 x 7.5; 2.5 mm²; Push-in CAGE CLAMP®; 2,50 mm²; orange",
"description" : "<h2>Fuse terminal block, 2002 Series, orange</h2><br/><br/>Quick and easy connections are guaranteed with this fuse terminal block (item number 2002-1612/1000-867). Conductors should only be connected to this fuse terminal block if their strip length is between 10 mm and 12 mm. Featuring conductor terminals along with Push-in CAGE CLAMP®, this connector outperforms the competition. Push-in CAGE CLAMP® technology provides a universal connection solution for all conductor types. It allows both solid and fine-stranded conductors with ferrules to be inserted directly into the clamping point without the need for tools. Depending on the conductor type, this fuse terminal block is suitable for conductor cross sections ranging from 0.25 mm² to 4 mm². It features one level and two clamping points for connecting a single potential. The orange housing is made of polyamide (PA66) for insulation. These function terminal blocks are mounted using DIN-35 rails.. This product is designed for specific Ex applications (please refer to the product datasheet).<br/>",
"mpn" : "2002-1612/1000-867",
"sku" : "2002-1612/1000-867",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-10077017-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjQzNHxpbWFnZS9qcGVnfGFEWXdMMmhrWWk4eE16Y3dNRGswTlRnd05UTTBNaTh5TURCZk1UQXdOemN3TVRkZlJFVXVhbkJufDY1ODMzNGQ4YmI1ZGYzZmI4N2Y1MzlkNTc0OTI2ZDJkYjI3OGYyZmE5NmQ4NTMwOWU1MmFhZGNlZWFjMTE4MjU",
"gtin13" : "4066966312973",
"category" : "Rail-Mount Terminal Blocks",
"url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/2-conductor-fuse-terminal-block/p/2002-1612_1000-867"
}
2-conductor fuse terminal block; with pivoting fuse holder; with end plate; for 5 x 20 mm miniature metric fuse; with blown fuse indication by LED; 120 V; for DIN-rail 35 x 15 and 35 x 7.5; 2.5 mm²; Push-in CAGE CLAMP®; 2,50 mm²; orange
TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.