{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "2-conductor fuse terminal block; for automotive blade-style fuses; with test option; without blown fuse indication; 6 mm²; Push-in CAGE CLAMP®; 6,00 mm²; gray", "description" : "<h2>Fuse terminal block, 2006 Series, operating tool</h2><br/><br/>Quick and easy connections are guaranteed with this fuse terminal block (item number 2006-1681). Ensure that the strip lengths are between 13 mm and 15 mm when connecting conductors to this fuse terminal block. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® technology provides a universal connection solution for any type of conductor. It allows both solid and fine-stranded conductors with ferrules to be inserted directly into the clamping point without the need for tools. Depending on the type of conductor, this fuse terminal block is suitable for conductor cross sections ranging from 0.5 mm² to 10 mm². It features one level and two clamping points for connecting two potentials. The gray housing is made of polyamide (PA66) for insulation. These function terminal blocks are mounted using DIN-35 rails..<br/>", "mpn" : "2006-1681", "sku" : "2006-1681", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000a00035b43000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTA4fGltYWdlL2pwZWd8YUdGakwyZzNaUzh4TkRZNE1UazBOakl5TmpjeE9DOHlNREJmTURJd01EQXdNR0V3TURBek5XSTBNekF3TURFd01HSTJYMFJGTG1wd1p3fGI0YTM4YTkzNTYxNmE4ZDQwZmQ5M2JmOGYzYmVjNmNjNzhjZmYwNTc4YmVkYmMxMmRlNGRhNDcwYzBhMDc5YWY", "gtin13" : "4050821181729", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/2-conductor-fuse-terminal-block/p/2006-1681" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]