{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "2-conductor fuse terminal block; with pivoting fuse holder; for 5 x 20 mm miniature metric fuse; with blown fuse indication by LED; 15 - 30 V; for DIN-rail 35 x 15 and 35 x 7.5; 4 mm²; CAGE CLAMP®; 4,00 mm²; gray",
"description" : "<h2>Fuse terminal block, 281 Series, operating tool</h2><br/><br/>Connecting conductors is quick and easy with this fuse terminal block (item number 281-611/281-541). Ensure that the strip lengths are between 9 mm and 10 mm when connecting conductors to this fuse terminal block. This product incorporates conductor terminals and utilizes CAGE CLAMP®. Our CAGE CLAMP® connection provides a convenient and maintenance-free way to connect all types of conductors. You do not need to prepare the conductor in any way, such as crimping ferrules. This fuse terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 4 mm². It has one level. You can connect two potentials using the two clamping points. The gray housing is made of polyamide (PA66) for insulation. These function terminal blocks are mounted using DIN-35 rails..<br/>",
"mpn" : "281-611/281-541",
"sku" : "281-611/281-541",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-020000040003c029000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzczfGltYWdlL2pwZWd8YURsbEwyaGxNQzh4TkRZNE1URTJOalF4TXpnMU5DOHlNREJmTURJd01EQXdNRFF3TURBell6QXlPVEF3TURFd01HSTJYMFJGTG1wd1p3fDlmMmJhNjdkYjA3NGE4MzgxMDE0ODMxZjA5OGFhNTJlNTY5ZDFhNDBkMWU1NDAxYjI5YWY1OWE1OTE5ZDkxZjY",
"gtin13" : "4045454871451",
"category" : "Rail-Mount Terminal Blocks",
"url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/2-conductor-fuse-terminal-block/p/281-611_281-541"
}
2-conductor fuse terminal block; with pivoting fuse holder; for 5 x 20 mm miniature metric fuse; with blown fuse indication by LED; 15 - 30 V; for DIN-rail 35 x 15 and 35 x 7.5; 4 mm²; CAGE CLAMP®; 4,00 mm²; gray