{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "2-conductor fuse terminal block; for automotive blade-style fuses; with test option; with blown fuse indication by LED; 12 V; for DIN-rail 35 x 15 and 35 x 7.5; 6 mm²; CAGE CLAMP®; 6,00 mm²; gray", "description" : "<h2>Fuse terminal block, 282 Series, gray</h2><br/><br/>This fuse terminal block (item number 282-698/281-449) is designed to connect conductors quickly and easily. Conductors should only be connected to this fuse terminal block if their strip length is between 12 mm and 13 mm. This product features conductor terminals and utilizes CAGE CLAMP®. Our reliable and maintenance-free CAGE CLAMP® connection makes it easy to connect all conductor types without having to prepare the conductor. For example, you don't need to crimp ferrules. This fuse terminal block is suitable for conductor cross sections ranging from 0.2 mm² to 6 mm². It has one level. Two potentials can connect using the two clamping points The gray housing is made of polyamide (PA66) for insulation. These function terminal blocks are mounted using DIN-35 rails..<br/>", "mpn" : "282-698/281-449", "sku" : "282-698/281-449", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000700031c8b000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzM2fGltYWdlL2pwZWd8YUdVMkwyaGpZaTh4TkRZNE1Ua3dNRFEwT1RneU1pOHlNREJmTURJd01EQXdNRGN3TURBek1XTTRZakF3TURJd01HSTJYMFJGTG1wd1p3fGQxMmRkYzBjOWUyYjY1NDE4NzYxNGZkNzlkMDg2MWUzY2U5Y2FjN2YyMzNhYmNkNzdjMDRjMjJlYzhmZGY3NTk", "gtin13" : "4055143260749", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/2-conductor-fuse-terminal-block/p/282-698_281-449" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]
Item no. 282-698/281-449

2-conductor fuse terminal block; for automotive blade-style fuses; with test option; with blown fuse indication by LED; 12 V; for DIN-rail 35 x 15 and 35 x 7.5; 6 mm²; CAGE CLAMP®; 6,00 mm²; gray

Item no. 282-698/281-449
2-conductor fuse terminal block
Please wait ...
Your price per piece*
On request
Item no. 282-698/281-449
2-conductor fuse terminal block
Please wait ...
Your price per piece*
On request