{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "2-conductor ground terminal block; 10 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 10,00 mm²; green-yellow", "description" : "<h2>Ground terminal block, 2010 Series, operating tool</h2><br/><br/>Our ground terminal block (item number 2010-1207) makes connections quick and easy. Our ground terminal blocks create a direct connection between the mounting rail and the electrical conductors thanks to an integrated mounting foot. This connection ensures both electrical and mechanical stability between the conductors and the mounting adapter. Strip lengths must be between 17 mm and 19 mm when connecting conductors to this ground terminal block. Featuring conductor terminals along with Push-in CAGE CLAMP®, this connector is highly versatile. Push-in CAGE CLAMP® technology provides a universal connection solution for any type of conductor. It allows both solid and fine-stranded conductors with ferrules to be inserted directly into the clamping point without the need for tools. Depending on the type of conductor, this ground terminal block is designed for conductor cross sections ranging from 0.5 mm² to 16 mm². It has one level. The single potential can connect using the two clamping points The green-yellow housing is made of polyamide (PA66) for insulation. This through rail-mount terminal block is operated with an operating tool. Our TOPJOB® S rail-mount terminal blocks offer more than just secure electrical connections in different industrial applications and modern building installations. They also offer the perfect solution for every need: lever, push-button, or operating slot. These through rail-mount terminal blocks are mounted using DIN-35 rails.. The front-entry wiring allows you to connect copper conductors. The two jumper slots enable potential distribution to other clamping points. This product is designed for specific Ex applications (please refer to the product datasheet).<br/>", "mpn" : "2010-1207", "sku" : "2010-1207", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000300012bd4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTk3fGltYWdlL2pwZWd8YURaaUwyZ3hOUzh4TkRZNE1USXpOemszT1RFMk5pOHlNREJmTURJd01EQXdNRE13TURBeE1tSmtOREF3TURFd01HSTJYMFJGTG1wd1p3fGI0YjlkODJlYTg5OWMxNWYyMTA4OTJjOGM0NjAzMDk1YTFjMTc5MTMzOGJkOWE3OWRjNWFlZWFjOTg3Y2FlOWU", "gtin13" : "4017332076180", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/2-conductor-ground-terminal-block/p/2010-1207" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]
TOPJOB® S Item no. 2010-1207

2-conductor ground terminal block; 10 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 10,00 mm²; green-yellow

Item no. 2010-1207
2-conductor ground terminal block
Please wait ...
Your price per piece*
On request
Item no. 2010-1207
2-conductor ground terminal block
Please wait ...
Your price per piece*
On request