{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "2-conductor ground terminal block; 16 mm²; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 16,00 mm²; green-yellow",
"description" : "<h2>Ground terminal block, 2016 Series, Push-in CAGE CLAMP®</h2><br/><br/>Error-free electrical installations are guaranteed with this ground terminal block (item number 2016-7607). The ground terminal block also serves as a supply module. Strip lengths must be between 18 mm and 20 mm when connecting conductors to this ground terminal block. Featuring conductor terminals along with Push-in CAGE CLAMP®, this product outperforms the competition. Push-in CAGE CLAMP® connection technology is ideal for connecting all conductor types. Both solid and fine-stranded conductors with ferrules can be pushed in without needing to use any tools—all thanks to its pluggable design. This ground terminal block is suitable for conductor cross sections ranging from 0.5 mm² to 16 mm². It comes with one level and two clamping points for connecting a single potential. The green-yellow housing is made of polyamide (PA66) for insulation. These installation rail-mount terminal blocks are mounted using DIN-35 rails..<br/>",
"mpn" : "2016-7607",
"sku" : "2016-7607",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-13006798-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTc3MnxpbWFnZS9qcGVnfGFHRTBMMmhoWkM4eE5EUTVNemt3T1RBeU5EYzVPQzh5TURCZk1UTXdNRFkzT1RoZlJFVXVhbkJufGE4MWI4ZGMzZTQ2N2JlOWY1ZGJkNjY2MzkxNDU2Y2JmMzcwNzg5OWE1MThiNTljYzdiZWVmZDAxMGEzY2ZjOTY",
"gtin13" : "4045454725112",
"category" : "Rail-Mount Terminal Blocks",
"url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/2-conductor-ground-terminal-block/p/2016-7607"
}
TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.