{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "2-conductor ground terminal block; with lever and Push-in CAGE CLAMP®; 10 mm²; with test port; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 10,00 mm²; green-yellow", "description" : "<h2>Ground terminal block, 2110 Series, Push-in CAGE CLAMP®</h2><br/><br/>This ground terminal block (item number 2110-1207) is designed for quick and simple connections. Ground terminal blocks connect directly to the mounting rail via an integrated contact foot. This creates an electrical and mechanical link between the electrical conductors and the mounting adapter. Strip lengths must be between 17 mm and 19 mm when connecting conductors to this ground terminal block. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Our Push-in CAGE CLAMP® is a universal, maintenance-free connection solution for all conductor types, featuring a winning design: both solid and fine-stranded conductors with ferrules can be directly inserted without the need for tools or any preparation, such as crimping the ferrule. Depending on the type of conductor, this ground terminal block is ideal for conductor cross sections ranging from 0.5 mm² to 16 mm². It comes with one level and two clamping points that you can use to connect a single potential. The green-yellow housing is made of polyamide (PA66) for insulation. Lever,operating tool is used to operate this through rail-mount terminal block. Our TOPJOB® S rail-mount terminal blocks offer more than just secure electrical connections in all kinds of industrial applications and modern building installations. They also offer the perfect actuation option for every use: lever, push-button, or operating slot. These through rail-mount terminal blocks are mounted using DIN-35 rails.. You can connect copper conductors thanks to front-entry wiring. The two jumper slots enable potential distribution to other clamping points. This product is designed for specific Ex applications (please refer to the product datasheet).<br/>", "mpn" : "2110-1207", "sku" : "2110-1207", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-2709980-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzIwfGltYWdlL2pwZWd8YURKbEwyaGxNUzh4TkRZNE16QTRNVFl6TnpreE9DOHlNREJmTWpjd09UazRNRjlFUlM1cWNHY3w1YzM5ZWRhZDdmODlkMzk5MGRmNzcyNDlmMWI4NzIxNjllMDZkZGExYTA5NDUzMjg5YjQ1ZDQ0ODU3YmVmOTU1", "gtin13" : "4055143904391", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/2-conductor-ground-terminal-block/p/2110-1207" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]
TOPJOB® S Item no. 2110-1207

2-conductor ground terminal block; with lever and Push-in CAGE CLAMP®; 10 mm²; with test port; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 10,00 mm²; green-yellow

Item no. 2110-1207
2-conductor ground terminal block
Please wait ...
Your price per piece*
On request
Item no. 2110-1207
2-conductor ground terminal block
Please wait ...
Your price per piece*
On request