{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "2-conductor ground terminal block; with lever and push-button; 10 mm²; with test port; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 10,00 mm²; green-yellow", "description" : "<h2>Ground terminal block, 2110 Series, green-yellow</h2><br/><br/>Quick and easy connections are guaranteed with this ground terminal block (item number 2110-5207). Ground terminal blocks connect directly to the mounting rail via an integrated contact foot. This creates an electrical and mechanical link between the electrical conductors and the mounting adapter. Ensure that the strip lengths are between 17 mm and 19 mm when connecting conductors to this ground terminal block. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® connection technology is ideal for connecting all conductor types. It allows direct insertion of both solid and fine-stranded conductors with ferrules without needing to use any tools—all thanks to its pluggable design. This ground terminal block is suitable for conductor cross sections ranging from 0.5 mm² to 16 mm². It has one level. The single potential can connect using the two clamping points The green-yellow housing is made of polyamide (PA66) for insulation. This through rail-mount terminal block is operated with lever,push-button. Our TOPJOB® S rail-mount terminal blocks offer more than just secure electrical connections in various industrial applications and modern building installations. They also offer the perfect actuation variant for every use: lever, push-button, or operating slot. These through rail-mount terminal blocks are mounted using DIN-35 rails.. Conductors made of copper can be connected thanks to front-entry wiring. The two jumper slots enable potential distribution to other clamping points. This product is designed for specific Ex applications (please refer to the product datasheet).<br/>", "mpn" : "2110-5207", "sku" : "2110-5207", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-2709986-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzAwfGltYWdlL2pwZWd8YUdWbEwyZzFPUzh4TkRZNE1qazVORE0wTXprMk5pOHlNREJmTWpjd09UazRObDlFUlM1cWNHY3wwZjExOTlkNGM5ZGFkYTRlZTI0NzgyNmU4OTlhODg3Mzk5YTMyZTQ4ZDJmMzU4OWJmMjAzMmU0MzAxNjVmNDdl", "gtin13" : "4055143904469", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/2-conductor-ground-terminal-block/p/2110-5207" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]
TOPJOB® S Item no. 2110-5207

2-conductor ground terminal block; with lever and push-button; 10 mm²; with test port; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 10,00 mm²; green-yellow

Item no. 2110-5207
2-conductor ground terminal block
Please wait ...
Your price per piece*
On request
Item no. 2110-5207
2-conductor ground terminal block
Please wait ...
Your price per piece*
On request