{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "2-conductor ground terminal block; with lever and push-button; 16 mm²; with test port; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 16,00 mm²; green-yellow",
"description" : "<h2>Ground terminal block, 2116 Series, Push-in CAGE CLAMP®</h2><br/><br/>Connecting conductors is quick and easy with this ground terminal block (item number 2116-5207). WAGO's ground terminal blocks allow you to connect electrical conductors directly to the mounting rail thanks to an integrated contact foot. This connection ensures both electrical and mechanical stability between the conductors and the mounting adapter. Ensure that the strip lengths are between 18 mm and 20 mm when connecting conductors to this ground terminal block. This product incorporates conductor terminals and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® connection technology is ideal for connecting all conductor types. Solid and fine-stranded conductors with ferrules can be inserted without the need for tools—all thanks to its pluggable design. Depending on the conductor type, this ground terminal block is designed for conductor cross sections ranging from 0.5 mm² to 16 mm². It comes with one level and two clamping points that you can use to connect a single potential. The green-yellow housing is made of polyamide (PA66) for insulation. Lever,push-button is used to operate this through rail-mount terminal block. Our TOPJOB® S rail-mount terminal blocks guarantee reliable electrical connections across many industrial applications and modern building installations. They simplify wiring, as you can quickly plug in solid, stranded, and fine-stranded conductors with ferrules. These through rail-mount terminal blocks are mounted using DIN-35 rails.. The front-entry wiring means you can connect copper conductors. The two jumper slots enable potential distribution to other clamping points. This product is designed for specific Ex applications (please refer to the product datasheet).<br/>",
"mpn" : "2116-5207",
"sku" : "2116-5207",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200002e0003a216000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTM3fGltYWdlL2pwZWd8YUdZeUwyaGxZaTh4TkRZNE1qVXpNVFE1TlRrMk5pOHlNREJmTURJd01EQXdNbVV3TURBellUSXhOakF3TURFd01HSTJYMFJGTG1wd1p3fDg3ZTBiNDRmYzQxNzQ0ZmFlMTQxOWQxMDYyYTVmYmY4OGMyY2Q0NThiY2JmOWUyNzk0ZGRiOGQwZTk5N2M0YTE",
"gtin13" : "4055143754453",
"category" : "Rail-Mount Terminal Blocks",
"url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/2-conductor-ground-terminal-block/p/2116-5207"
}
2-conductor ground terminal block; with lever and push-button; 16 mm²; with test port; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 16,00 mm²; green-yellow
TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.