{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "2-conductor ground terminal block; 6 mm²; lateral marker slots; for DIN-rail 35 x 15 and 35 x 7.5; CAGE CLAMP®; 6,00 mm²; green-yellow", "description" : "<h2>Ground terminal block, 282 Series, CAGE CLAMP®</h2><br/><br/>This ground terminal block (item number 282-607) is designed to connect conductors quickly and easily. WAGO's ground terminal blocks allow you to connect electrical conductors directly to the mounting rail thanks to an integrated contact foot. This connection ensures both electrical and mechanical stability between the conductors and the mounting adapter. Conductors can only be connected to this ground terminal block if their strip length is between 12 mm and 13 mm. This product incorporates conductor terminals and utilizes CAGE CLAMP®. Our reliable and maintenance-free CAGE CLAMP® connection makes it easy to connect all conductor types without having to prepare the conductor. For example, you don't need to crimp ferrules. Depending on the type of conductor, this ground terminal block is suitable for conductor cross sections ranging from 0.2 mm² to 6 mm². It has one level. The single potential can connect using the two clamping points The green-yellow housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this through rail-mount terminal block. These through rail-mount terminal blocks are mounted using DIN-35 rails.. The front-entry wiring allows you to connect copper conductors.<br/>", "mpn" : "282-607", "sku" : "282-607", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000400038c8c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDQyfGltYWdlL2pwZWd8YURKa0wyZ3laUzh4TkRZNU1UYzFOalEwTVRZek1DOHlNREJmTURJd01EQXdNRFF3TURBek9HTTRZekF3TURFd01HSTJYMFJGTG1wd1p3fGM4OTMxNmY5ZWQ0MTQ4OGExMWI2ODgyYjMwMzc3MDAzZjAzZWE2YWVlZjIwNWQwMDVlYjEwOWUyMjNmODQ1YzQ", "gtin13" : "4045454100209", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/2-conductor-ground-terminal-block/p/282-607" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]