{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "2-conductor ground terminal block; 16 mm²; center marking; for DIN-rail 35 x 15 and 35 x 7.5; CAGE CLAMP®; 16,00 mm²; green-yellow", "description" : "<h2>Ground terminal block, 283 Series, operating tool</h2><br/><br/>Quick and easy connections are guaranteed with this ground terminal block (item number 283-907). Our ground terminal blocks allow you to connect electrical conductors directly to the mounting rail thanks to an integrated contact foot. This connection ensures both electrical and mechanical stability between the conductors and the mounting adapter. Strip lengths must be between 16 mm and 17 mm when connecting conductors to this ground terminal block. Featuring conductor terminals along with CAGE CLAMP®, this connector is highly versatile. Our CAGE CLAMP® connection provides a proven and maintenance-free way to connect all types of conductors. You do not need to prepare the conductor in any way, such as crimping ferrules. This ground terminal block is suitable for conductor cross sections ranging from 0.2 mm² to 16 mm². It has one level. The single potential can connect using the two clamping points The green-yellow housing is made of polyamide (PA66) for insulation. This through rail-mount terminal block is operated with an operating tool. These through rail-mount terminal blocks are mounted using DIN-35 rails.. You can connect copper conductors thanks to front-entry wiring.<br/>", "mpn" : "283-907", "sku" : "283-907", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-020000040003a1c3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODQ3fGltYWdlL2pwZWd8YURZeUwyZ3dOUzh4TkRZNE1UUTROalE1TVRZM09DOHlNREJmTURJd01EQXdNRFF3TURBellURmpNekF3TURFd01HSTJYMFJGTG1wd1p3fDIxMzdhYTI1YjAzNWRkYzcyMTBlOTEyNGM0NmM4MWJiZjdlZmEzMTk0NGZmYmU1MThlYjNlNTc5Yjk0YTJhNjk", "gtin13" : "4045454084561", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/2-conductor-ground-terminal-block/p/283-907" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]