{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "2-conductor ground terminal block; 35 mm²; lateral marker slots; only for DIN 35 x 15 rail; POWER CAGE CLAMP; 35,00 mm²; green-yellow", "description" : "<h2>Ground terminal block, 285 Series, green-yellow</h2><br/><br/>Our ground terminal block (item number 285-137) makes connections quick and easy. Strip lengths must be 25 mm when connecting conductors to this ground terminal block. This product features conductor terminals and utilizes POWER CAGE CLAMP. The POWER CAGE CLAMP is a powerful, maintenance-free, and universal way to connect large conductor cross-sections. It's also suitable for all conductor types. The clamping point can be locked open and you do not need to use a torque wrench or prepare the conductor in any way, e.g., by crimping the ferrule. This ground terminal block is suitable for conductor cross sections ranging from 6 mm² to 35 mm². It has one level. You can connect a single potential using the two clamping points. The green-yellow housing is made of polyamide (PA66) for insulation. These high-current terminal blocks are mounted using DIN-rails 35 x 15..<br/>", "mpn" : "285-137", "sku" : "285-137", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000600025c9c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTUyfGltYWdlL2pwZWd8YUdRNUwyZzVaaTh4TkRZNE1UZzNPRFF5T1RjeU5pOHlNREJmTURJd01EQXdNRFl3TURBeU5XTTVZekF3TURFd01HSTJYMFJGTG1wd1p3fDBiMjZmZjVlMzZmZDg4NTc3MWJjOTVkMDM4Y2FkM2E4Yjk5MWEyYzk5Zjk5NmI0ZTM1MDA4OWZlZjk5MGJkODY", "gtin13" : "4045454507404", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/2-conductor-ground-terminal-block/p/285-137" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]