{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "2-conductor ground terminal block; 2.5 mm²; center marking; for DIN-rail 35 x 15 and 35 x 7.5; CAGE CLAMP®; 2,50 mm²; green-yellow", "description" : "<h2>Ground terminal block, 780 Series, CAGE CLAMP®</h2><br/><br/>Connect conductors quickly and securely with this ground terminal block (item number 780-607). Conductors should only be connected to this ground terminal block if their strip length is between 8 mm and 9 mm. This product features conductor terminals and utilizes CAGE CLAMP®. Our celebrated universal connection known as CAGE CLAMP® leads the way when it comes to connection technology and electrical interconnections. This ground terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 2.5 mm². It has one level. The single potential can connect using the two clamping points The green-yellow housing is made of polyamide (PA66) for insulation. These installation rail-mount terminal blocks are mounted using DIN-35 rails..<br/>", "mpn" : "780-607", "sku" : "780-607", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-020000040002ff9b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODU1fGltYWdlL2pwZWd8YURSakwyZzJNeTh4TkRZNE1URTFNakkxT0RBM09DOHlNREJmTURJd01EQXdNRFF3TURBeVptWTVZakF3TURFd01HSTJYMFJGTG1wd1p3fGY3NjczNTdjZGQwMmFiMWY5Mzg3NjgyZTE3OTVkNDIyNTA0ZDMwYzcyNTZiZGRiMjA1MTg0MTA1M2M4ZGIwM2Q", "gtin13" : "4045454084660", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/2-conductor-ground-terminal-block/p/780-607" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]