{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "2-conductor ground terminal block; 10 mm²; center marking; for DIN-rail 35 x 15 and 35 x 7.5; CAGE CLAMP®; 10,00 mm²; green-yellow", "description" : "<h2>Ground terminal block, 784 Series, green-yellow</h2><br/><br/>Easily, quickly and safely connect conductors with this ground terminal block (item number 784-607). Conductors should only be connected to this ground terminal block if their strip length is between 12 mm and 13 mm. This product features conductor terminals and utilizes CAGE CLAMP®. Our CAGE CLAMP® connection offers a secure and maintenance-free way to connect all types of conductors. You do not need to prepare the conductor in any way, such as crimping ferrules. Depending on the conductor type, this ground terminal block is ideal for conductor cross sections ranging from 0.2 mm² to 10 mm². It features one level and two clamping points for connecting a single potential. The green-yellow housing is made of polyamide (PA66) for insulation. These installation rail-mount terminal blocks are mounted using DIN-35 rails..<br/>", "mpn" : "784-607", "sku" : "784-607", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000400031d7e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzg5fGltYWdlL2pwZWd8YURnMkwyZzFNQzh4TkRZNE9ERTROemMwTkRJNE5pOHlNREJmTURJd01EQXdNRFF3TURBek1XUTNaVEF3TURFd01HSTJYMFJGTG1wd1p3fDYwNTMzNTUwZjhiNTAyYmU1ZWI1Y2E1ZWFlZDU2ZmIyMjZiNGZiNTE3NjUxZmFmMDY5NDMwZGIyZDE2ZWMxOWE", "gtin13" : "4045454084752", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/2-conductor-ground-terminal-block/p/784-607" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]