{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "2-conductor ground terminal block; 2.5 mm²; lateral marker slots; for DIN-15 rail; CAGE CLAMP®; 2,50 mm²; green-yellow", "description" : "<h2>Ground terminal block, 870 Series, green-yellow</h2><br/><br/>Quick and easy connections are guaranteed with this ground terminal block (item number 870-917). Our ground terminal blocks directly connect the mounting rail and the electrical conductors thanks to an integrated mounting foot. This connection ensures both electrical and mechanical stability between the conductors and the mounting adapter. Strip lengths must be between 6 mm and 7 mm when connecting conductors to this ground terminal block. This product features conductor terminals and utilizes CAGE CLAMP®. Our renowned universal connection known as CAGE CLAMP® is industry-leading when it comes to connection technology and electrical interconnections. This ground terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 2.5 mm². It features one level and two clamping points for connecting a single potential. The green-yellow housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this mini rail-mount terminal block. These mini rail-mount terminal blocks are mounted using DIN-15 rails.. You can connect copper conductors via front-entry wiring.<br/>", "mpn" : "870-917", "sku" : "870-917", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000400036a1d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzM0fGltYWdlL2pwZWd8YURCakwyZzRaQzh4TkRZNE1URTBPVGc1T0RjNE1pOHlNREJmTURJd01EQXdNRFF3TURBek5tRXhaREF3TURFd01HSTJYMFJGTG1wd1p3fGQ5YTM0NjMwNmU4N2IwNDFmYWEyNzllZTVmZDQ3OGY5ZWRlYjBjNWZkMGE2ODZlYWUxOTY5ZWFmYTQwYTI4ODM", "gtin13" : "4045454567866", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/2-conductor-ground-terminal-block/p/870-917" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]