{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "2-conductor ground terminal block; 70 mm²; SCREW CLAMP CONNECTION; 70,00 mm²; green-yellow", "description" : "<h2>Ground terminal block, 883 Series, t-wrench und 4 mm</h2><br/><br/>Connecting conductors is quick and easy with this ground terminal block (item number 883-7007). Strip lengths must be 22 mm when connecting conductors to this ground terminal block. This product incorporates conductor terminals and utilizes a screw connection. This ground terminal block is suitable for conductor cross sections ranging from 10 mm² to 95 mm². The green-yellow housing is made of polyamide (PA66) for insulation. These high-current terminal blocks are mounted using DIN-35 rails..<br/>", "mpn" : "883-7007", "sku" : "883-7007", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-2603696-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODIwfGltYWdlL2pwZWd8YURneUwyaGlOaTh4TkRZNE1qa3lNVEl3TlRjNU1DOHlNREJmTWpZd016WTVObDlFUlM1cWNHY3w1MDBiZmY2ODc2ZDFlMjM4ZGRhYTljYmZlYTFkZTk5OTNiNjc0ZjQ4Njk4YzE5OGFlMDQ5Mzk5NjY5YzA5Yzk2", "gtin13" : "4055143940825", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/2-conductor-ground-terminal-block/p/883-7007" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]