{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "2-conductor miniature through terminal block; with operating slots; 1 mm²; with test port; side and center marking; for DIN-15 rail; Push-in CAGE CLAMP®; 1,00 mm²; gray",
"description" : "<h2>Through terminal block, 2050 Series, operating tool</h2><br/><br/>This through terminal block (item number 2050-1201) streamlines wire connections, making them both quick and easy. Our mini rail-mount terminal blocks are perfect for working in tight spaces thanks to their compact design. With various mounting and actuation options, they offer complete flexibility. Rated current and voltage are important parameters when choosing a mini rail-mount terminal block, as they indicate how the product can be used. This product has a rated voltage of 500 V and a rated current of 13.5 A. Strip lengths must be between 9 mm and 11 mm when connecting conductors to this through terminal block. Featuring conductor terminals along with Push-in CAGE CLAMP®, this connector outperforms the competition. Our Push-in CAGE CLAMP® is a universal, maintenance-free connection solution for all conductor types, offering a key advantage: It allows direct insertion of both solid and fine-stranded conductors with ferrules without needing tools. No preparation is required; for example, crimping the conductor's ferrule is not necessary. This through terminal block is suitable for conductor cross sections ranging from 0.14 mm² to 1.5 mm². It features one level and two clamping points for connecting a single potential. The gray housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this mini rail-mount terminal block. Our TOPJOB® S rail-mount terminal blocks offer more than just secure electrical connections in different industrial applications and modern building installations. They also offer the perfect actuation option for every use: lever, push-button, or operating slot. These mini rail-mount terminal blocks are mounted using DIN-15 rails.. Conductors made of copper can be connected thanks to front-entry wiring. The one jumper slot enables potential distribution to other clamping points. This product is designed for specific Ex applications (please refer to the product datasheet).<br/>",
"mpn" : "2050-1201",
"sku" : "2050-1201",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-2495662-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzE1fGltYWdlL2pwZWd8YURKaUwyaG1OUzh4TkRZNE1qYzVPREV5T1RFNE1pOHlNREJmTWpRNU5UWTJNbDlFUlM1cWNHY3w4N2RlNDkxMjRiZGQ3YWIyMWU5MmU5ZjNlMjBlYjdlODk1OWFjOGQxZDQ4NWE5OTA2MWNlMmYwYmMzZmY2OTM0",
"gtin13" : "4055143964999",
"category" : "Rail-Mount Terminal Blocks",
"url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/2-conductor-miniature-through-terminal-block/p/2050-1201"
}
2-conductor miniature through terminal block; with operating slots; 1 mm²; with test port; side and center marking; for DIN-15 rail; Push-in CAGE CLAMP®; 1,00 mm²; gray
TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.