{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "2-conductor miniature through terminal block; with operating slots; 2.5 mm²; with test port; side and center marking; for DIN-15 rail; Push-in CAGE CLAMP®; 2,50 mm²; blue",
"description" : "<h2>Through terminal block, 2052 Series, blue</h2><br/><br/>Our through terminal block (item number 2052-1204) is the ideal way to connect conductors quickly and securely. Whether in industrial or building applications, our rail-mount through terminal blocks are the perfect solution to quickly and securely connect electrical conductors. Depending on the variant, you can use them for either typical through-wiring or potential distribution. Our mini rail-mount terminal block is rated for 800 V and is designed for use with a rated current of up to 24 A. Conductors should only be connected to this through terminal block if their strip length is between 10 mm and 12 mm. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® technology provides a universal connection solution for any type of conductor. It allows both solid and fine-stranded conductors with ferrules to be inserted directly into the clamping point without the need for tools. Depending on the type of conductor, this through terminal block is designed for conductor cross sections ranging from 0.25 mm² to 4 mm². It has one level. The single potential can connect using the two clamping points The blue housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this mini rail-mount terminal block. Our TOPJOB® S rail-mount terminal blocks are perfect for many different industrial applications and modern building installations thanks to the secure electrical connections they provide. You can work anywhere in the world and on any application with just a single rail-mount terminal block system. These mini rail-mount terminal blocks are mounted using DIN-15 rails.. The front-entry wiring means you can connect copper conductors. The one jumper slot enables potential distribution to other clamping points. This product is designed for specific Ex applications (please refer to the product datasheet).<br/>",
"mpn" : "2052-1204",
"sku" : "2052-1204",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-5973392-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTIxfGltYWdlL2pwZWd8YURReEwyZzBNaTh4TkRZNE16TXlOakk0TXpnd05pOHlNREJmTlRrM016TTVNbDlFUlM1cWNHY3xmYzI1NWY1ODljZGU3NmMxZWMwY2UxNWJiNGYyYzQzYThhOTRjZjdhZjI4YzI0OTRhZDk1YjQ5ZTZjODczZGQy",
"gtin13" : "4066966168860",
"category" : "Rail-Mount Terminal Blocks",
"url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/2-conductor-miniature-through-terminal-block/p/2052-1204"
}
2-conductor miniature through terminal block; with operating slots; 2.5 mm²; with test port; side and center marking; for DIN-15 rail; Push-in CAGE CLAMP®; 2,50 mm²; blue
TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.